HUBBELL
Standard Platform, 42 in (1.0 m) with Fixed Pole Mount
Image of H49644W Standard Platform, 42 in (1.0 m) with Fixed Pole Mount

Standard Platform, 42 in (1.0 m) with Fixed Pole Mount

Brand: CHANCE Lineman Grade Tools

Catalog ID: H49644W

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • Optional Epoxiglas® Tripod and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

General

Catalog Number

H49644W

EU RoHS Indicator

No

Strength Rating - Ultimate

500 lb

Style

Standard Aerial Platform

UPC

096359041351

Dimensions

Dimensions

52.56 in x 12.13 in x 6.19 in

Dimensions Metric

1335 mm x 308 mm x 157 mm

Height

6.19 in

Height Metric

157 mm

Length

52.56 in

Length Metric

1335 mm

Weight

48 lb

Weight Metric

21.7 kg

Width

12.13 in

Width Metric

308 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

500 lb