HUBBELL
Image of H49648W Standard Platform, 8 ft with Fixed Pole Mount
Image of H49648W Standard Platform, 8 ft with Fixed Pole Mount
play
Buy America(n) Qualified

Standard Platform, 8 ft with Fixed Pole Mount

Brand: Chance Lineman Tools & Equipment

Catalog ID: H49648W

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • Optional Epoxiglas Tripod and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

Product details

General

Catalog Number

H49648W

EU RoHS Indicator

No

Strength Rating - Ultimate

500 lb

Style

Standard Aerial Platform

UPC

096359041382

Dimensions

Dimensions

101 in x 15 in x 11.5 in

Dimensions Metric

256.5 mm x 38.1 mm x 29.2 mm

Height

11.5 in

Height Metric

29.2 mm

Length

101 in

Length Metric

256.5 mm

Weight

76 lb

WeightMetric

34.4 kg

Width

15 in

WidthMetric

38.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Media

Videos

play
CHANCE Installation and Safety guide for Platforms