HUBBELL
Image of U-SOI2270AA Standoff Insulator - 25kV
* Representative image
Image of U-SOI2270AA Standoff Insulator - 25kV

Standoff Insulator - 25kV

Brand: Reuel

Catalog ID: U-SOI2270AA

25kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 7.00 in, Shed Outside Diameter = 3.62 in - (1) 3/8 in-16 Threaded Insert in each End

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

Product details

General

Application

Stand-Off Insulator - High Creep

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

600 lb

Catalog Number

U-SOI2270AA

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

8

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

2000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

2.25 in

Diameter - Bottom Terminal Bolt Circle

-

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.62 in

Diameter - Top Terminal Bolt Circle

-

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

2.25 in

Length

7 in

Weight

2.8 lb

Electrical Ratings

kV Class

25 kV

Minimum Creepage

15.97 in

Minimum Strike

7 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads