HUBBELL
Image of U-SOI3785CC Standoff Insulator - 25kV
* Representative image
Image of U-SOI3785CC Standoff Insulator - 25kV

Standoff Insulator - 25kV

Brand: Reuel

Catalog ID: U-SOI3785CC

25kV Standoff Insulator - Medium Duty for Indoor and Outdoor Applications - Overall Length = 8.50 in, Shed Outside Diameter = 3.75 in - (4) 3/8 in-16 Threaded Inserts in each End; 2.00 in Dia. B.C.

  • Standoff insulator
  • Cycloaliphatic Epoxy
  • Indoor & outdoor applications

Product details

General

Application

Stand-Off Insulator - Medium Duty

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

750 lb

Catalog Number

U-SOI3785CC

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

7

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

5000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

3.75 in

Diameter - Bottom Terminal Bolt Circle

2.00 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.75 in

Diameter - Top Terminal Bolt Circle

2.00 in

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.75 in

Length

8.5 in

Weight

4.5 lb

Electrical Ratings

kV Class

25 kV

Minimum Creepage

13.51 in

Minimum Strike

8.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads