HUBBELL
STATIC WIRE ATTACHMENT CLAMP for POLE TOP BAYONETS
Image of 5450 STATIC WIRE ATTACHMENT CLAMP for POLE TOP BAYONETS

STATIC WIRE ATTACHMENT CLAMP for POLE TOP BAYONETS

Brand: Chance

Catalog ID: 5450

Clamp is used to attach static/shield wires to bayonets.The clamp is installed into the two holes at top of bayonet style static wire bracket.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Clamp consist of 1/2" dia. J-bolt, 3/8" dia. oval link, lock washer and hex nut
  • Galvanized steel per ASTM A-153

General

Catalog Number

5450

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Ground Wire Bayonet

UPC

096359072607

Dimensions

Distance From Pole

N/A

Weight

0.38 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

6400