HUBBELL
Image of U-SPI6012 Station Post Insulator - 15kV / 25kV
* Representative image
Image of U-SPI6012 Station Post Insulator - 15kV / 25kV

Station Post Insulator - 15kV / 25kV

Brand: Reuel

Catalog ID: U-SPI6012

15kV / 25kV Station Post Insulator - Indoor and Outdoor Applications - Overall Length = 12.00 in, Top End Outside Diameter = 4.50 in, Bottom End Outside Diameter = 5.00 in - (4) 1/2 in-13 Threaded Inserts in each End; 3.00 in Dia. B.C.

High strength values in cantilever, compression and tension

  • Station post insulator
  • indoor & outdoor applications

Product details

General

Application

Station Post Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Max.

2000

Catalog Number

U-SPI6012

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

12

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

10000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

5 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

5.00 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.50 in

Length

12 in

Weight

12 lb

Electrical Ratings

kV Class

15 kV / 25 kV

Minimum Creepage

26.6 in

Minimum Strike

12 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Specifications