HUBBELL
Image of C4000445 Steel Arm Yoke

Steel Arm Yoke

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000445

Designed for use on the arm of a steel pole, the Steel Arm Yoke mounts over a .75-inch-thick end plate as shown at left. Swivel castings in the end of the yoke assure proper alignment of the Strain Poles to the conductor-end yoke. The load rating is dependent upon the angle of the end plate on the arm- 45°- is maximum angle allowed with a maximum load of 9,000 pounds. In-line loading of the yoke permits a maximum load of 15,000 pounds. Bronze pins place the strain poles 21 inches apart, center-to-center. A lifting eye is cast into the top of the yoke for the purpose of landing theyoke upon the end plate of the pole arm.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

General

Catalog Number

C4000445

EU RoHS Indicator

No

Max Load Lbs.

12000 lb

Style

Structure Yoke

UPC

096359016564

Working Load Limit

15,000 lb

Working Load Limit Metric

6,803 kg

Dimensions

Dimensions

26 in x 9 in x 8 in

Dimensions Metric

660 mm x 229 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

26 in

Length Metric

660 mm

Weight

15 lb

Weight Metric

6.8 kg

Width

9 in

Width Metric

229 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Max Load Lbs.

12000 lb

Working Load Limit

15,000 lb

Working Load Limit Metric

6,803 kg