
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4011510P
Catalog Number
E4011510P
EU RoHS Indicator
No
Style
Accessories
UPC
096359084150
Length
3.5 in
Length Metric
8.9 mm
Weight
0.6 lb
Weight Metric
0.2 kg
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No