HUBBELL
Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Blue, Single Pack
Image of HBL4APBL Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Blue, Single Pack
Image of HBL4APBL Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Blue, Single Pack

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Blue, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4APBL

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Blue, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

General

Application

Commercial Grade

Catalog Number

HBL4APBL

Color

Blue

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

4-PLEX Accessory

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Flammability - UL 94 V-2

Product Family

4-Outlet Receptacle

Type

Adapter Plate

UPC

783585014043

Dimensions

Dimensions

4.78 in x 0.39 in x 3.38 in

Display Size

Standard Sized Product

Height

3.38 in

Length

4.78 in

Weight

0.15 lb

Width

0.39 in

Electrical Ratings

Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Performance

Environmental - Flammability - UL 94 V-2

Logistics

Carton Quantity

5