

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15W47
Watertight
Application
Industrial/Commercial
Catalog Number
HBL15W47
Color
Cord Range
0.250"-0.655" (6.4-16.6)
Environmental Conditions
Watertight
EU RoHS Indicator
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Elastogrip
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Elastogrip Series
Specifications
Style
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585013022
Dimensions
4.03 in x 1.76 in x 4.03 in
Display Size
Standard
Height
4.03 in
Length
4.03 in
Weight
0.35 lb
Width
1.76 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Conductor Range
#18 AWG to #12 AWG
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10
Pallet Quantity
1200