HUBBELL
Straight Blade Devices, Female Connector Body, Elastomeric Water Tight, Industrial/Commercial Grade, Straight, 20A 125/250V, Non-NEMA
Image of BRY26W08 Straight Blade Devices, Female Connector Body, Elastomeric Water Tight, Industrial/Commercial Grade, Straight, 20A 125/250V, Non-NEMA
Image of BRY26W08 Straight Blade Devices, Female Connector Body, Elastomeric Water Tight, Industrial/Commercial Grade, Straight, 20A 125/250V, Non-NEMA

Straight Blade Devices, Female Connector Body, Elastomeric Water Tight, Industrial/Commercial Grade, Straight, 20A 125/250V, Non-NEMA

Brand: Bryant

Catalog ID: BRY26W08

Watertight Devices, Locking Devices, Elastomeric, Male Plug, 3-Pole 3-Wire Non-Grounding, 20A 125/250V, Non-NEMA, Screw Terminal, Yellow, Water/Dust-Tight

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

General

Catalog Number

BRY26W08

Color

Yellow

Item Type

20A Watertight Plug

Type

Plugs

UPC

781786378360

Dimensions

Dimensions

2.51 in x 2.51 in x 3.96 in

Height

3.96 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 Amp

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

Min. cord: #16/3 SJ, #18/3 S, #18/4 SJ, #18/4 S, #18/5 S;Max. cord: #10/3 S, #10/4 S, #10/5 S

Certifications And Compliance

Industry Standard(s)

IP69K

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10