

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8452C
Catalog Number
HBL8452C
Color
EU RoHS Indicator
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015170
Weight
0.85 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
EU RoHS Indicator
Nema Rating
15-50P
Carton Quantity
5
Pallet Quantity
765