

Brand: Bryant
Catalog ID: DRS15NLLA
Application
Commercial Grade
Catalog Number
DRS15NLLA
Color
Light Almond
Item Type
Decorator Duplex
OEM Brand Name
Hubbell Bryant
Product Family
Commercial
Style
Decorator
Type
Duplex Receptacle
UPC
781786145832
Weight
0.2 lb
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10