


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CR20ITRP1
Tamper Resistant- Self Grounding
Application
Commercial Specification Grade
Catalog Number
CR20ITRP1
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Commercial Specification Grade
Specifications
Style
Smooth Face
Type
Pre-Wired, Tamper-Resistant
UPC
783585146669
Dimensions
1.32 in x 0.83 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.2 lb
Width
0.83 in
Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
50