

Brand: Bryant
Catalog ID: BRY5662CR
Corrosion Resistant
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
BRY5662CR
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Extra Heavy Duty
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786005525
Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.2 lb
Width
1.54 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
6-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10