HUBBELL
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Light Almond
Image of 5262LA Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Light Almond
Image of 5262LA Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Light Almond
Discontinued

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5262LA

Replaced by:

5262STLA

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Light Almond

  • Slender/compact design
  • Finder Groove Face
  • Triple wipe contacts

Self Grounding

General

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5262LA

Color

Light Almond

Environmental Conditions

Indoor Dry unless protected by additional means

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Mounting Type

  • Screw Mount
  • Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Product Family

Hubbell-PRO

Size

Standard Sized Product

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Standard Duplex

UPC

783585127675

Dimensions

Dimensions

3.28 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

3.28 in

Size

Standard Sized Product

Weight

0.2 lb

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry unless protected by additional means

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10