


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2152BK
Standard, Self Grounding
Application
Heavy Duty Style Line Decorator Duplex
Catalog Number
HBL2152BK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
0.5
Item Type
Style Line Decorator Duplex
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Heavy Duty
Specifications
Style
Style Line Decorator
Type
Standard Duplex
UPC
783585060323
Dimensions
3.28 in x 1.36 in x 1.03 in
Display Size
Standard Sized Product
Height
1.03 in
Length
3.28 in
Weight
0.25 lb
Width
1.36 in
Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10