HUBBELL
Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack
Image of BRY8200IG Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack
Image of BRY8200IG Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack
Image of BRY8200IG Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack

Brand: Bryant

Catalog ID: BRY8200IG

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack

  • Duplex
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Standard Product

General

Application

Hospital Grade

Catalog Number

BRY8200IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005594

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.2 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10