HUBBELL
Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover
Image of HBL5253 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover
Image of HBL5253 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover

Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5253

Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover.

  • Slender/compact design
  • Brass Mounting Strap
  • Triple wipe contacts

Mounted to 4" Round Cover

General

Application

Extra Heavy Duty Compact

Catalog Number

HBL5253

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - RTP
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Mounting Strap - .031" (.8) Brass
  • Terminal Screws - Brass
  • Wire Clamp - Plated brass

UPC

783585014159

Dimensions

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.3 lb

Width

1.33 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5