HUBBELL
Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown
Image of BR15C2 Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown
Image of BR15C2 Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown
Image of BR15C2 Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown
Image of BR15C2 Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown
+1
Image of BR15C2 Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown

Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR15C2

Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load Logic control's or any available energy management system

General

Application

Commercial Specification Grade

Catalog Number

BR15C2

Color

Brown

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Controlled

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Smooth Face

Type

Two Controlled Faces

UPC

783585551098

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.2 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10