HUBBELL
Straight Blade Devices, Receptacles, Isolated Ground, Weather Resistant, Single, Commercial/Industrial Grade, 15A 125V, 5-15R.
Image of IG5261WR Straight Blade Devices, Receptacles, Isolated Ground, Weather Resistant, Single, Commercial/Industrial Grade, 15A 125V, 5-15R.
Image of IG5261WR Straight Blade Devices, Receptacles, Isolated Ground, Weather Resistant, Single, Commercial/Industrial Grade, 15A 125V, 5-15R.

Straight Blade Devices, Receptacles, Isolated Ground, Weather Resistant, Single, Commercial/Industrial Grade, 15A 125V, 5-15R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IG5261WR

Straight Blade Devices, Receptacles, Isolated Ground, Weather Resistant, Single, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack.

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Weather-resistance complies with national electrical code requirements
  • Triangle marking on face indicates isolated ground
  • Finder Groove Face
  • Back wired ground terminal allows faster, easier installation

Isolated Ground and Weather Resistant

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

IG5261WR

Color

Orange

Environmental Conditions

Weather Resistant

Horsepower - Maximum

0.5

Item Type

Single

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Heavy Duty

Specifications

  • Auto Self-grounding Clip - Stainless steel
  • Base - PBT
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .050" (1.3) Brass
  • Power Contacts - .037 in. (.9) Brass

Style

Finder Groove Face

Type

Single Receptacle

UPC

783585320472

Dimensions

Dimensions

3.28 in x 1.63 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.15 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-603
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10