

Brand: Bryant
Catalog ID: 5284
Panel Mount Version (1.94" Centers)
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5284
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Panel Mount Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786625235
Dimensions
1.94 in x 1.38 in x 0.81 in
Display Size
Standard Sized Product
Height
0.81 in
Length
1.94 in
Weight
0.1 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10