

Brand: Hubbell Wiring Device-Kellems
Catalog ID: BR20WHIWR
Weather Resistant- Self Grounding
Application
Commercial Specification Grade
Catalog Number
BR20WHIWR
Color
White
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Commercial Specification Grade
Specifications
Style
Smooth Face
Type
Weather Resistant
UPC
783585144665
Dimensions
1.32 in x 1.06 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.15 lb
Width
1.06 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
9000