HUBBELL
Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.
Image of HBL5262ITR Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.
Image of HBL5262ITR Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.
play
Tamper-Resistant Receptacles

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5262ITR

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.

HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.

  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Fed-Spec UL listing insures proven performance in demanding applications
  • Brass mounting strap and Triple Wipe contacts
  • High impact resistant face with circuit I.D. marking area
  • Complies with National Electrical Code (NEC®) requirements for Tamper Resistant receptacles

Tamper Resistant

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

HBL5262ITR

Color

Ivory

Environmental Conditions

Tamper resistant

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Terminal Accommodation: #12-10 AWG stranded or solid copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94V-2
  • Operating Temperature: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Product Family

Extra Heavy Duty

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - .04 in. (.91) C688 Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .047 in. Brass
  • Power Contacts - .032 in. (.81) C688 Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585542430

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.2 lb

Width

1.32 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Tamper resistant

Industry Standard(s)

  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Terminal Accommodation: #12-10 AWG stranded or solid copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94V-2
  • Operating Temperature: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10