


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5362WTR
HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.
Tamper Resistant
Application
Extra Heavy Duty Specification Grade
Catalog Number
HBL5362WTR
Color
White
EU RoHS Indicator
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Smooth Face
Type
Tamper-Resistant
UPC
783585542546
Display Size
Standard Sized Product
Length
3.28 in
Weight
0.2 lb
Width
1.32 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
3600