

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5262BKWR
Self Grounding
Application
Hubbell-Pro Heavy Duty
Catalog Number
5262BKWR
Color
Black
Environmental Conditions
Weather Resistant
Horsepower - Maximum
0.5
Item Type
Traditional Duplex
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Mounting Type
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Hubbell-PRO
Size
Standard Sized Product
Specifications
Style
Finder Groove Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Weather Resistant Duplex
UPC
783585358604
Dimensions
3.28 in x 1.41 in x 1.09 in
Display Size
Standard Sized Product
Height
1.09 in
Length
3.28 in
Size
Standard Sized Product
Weight
0.2 lb
Width
1.41 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Weather Resistant
Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-15R
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Carton Quantity
10