

Brand: Bryant
Catalog ID: 4SQBXO
Standard Product
Application
Commercial/Industrial
Catalog Number
4SQBXO
Color
Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Commercial
Style
Portable Boxes
Type
Four Outlet Receptacle
UPC
781786337091
Dimensions
4.3 in x 4.3 in x 0.84 in
Display Size
Standard Sized Product
Height
0.84 in
Length
4.3 in
Weight
0.15 lb
Width
4.3 in
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Carton Quantity
10