HUBBELL
Image of PSC011Y9 Straight Cuff Gloves Class 0, 11 in Yellow Size 9
Image of PSC011Y9 Straight Cuff Gloves Class 0, 11 in Yellow Size 9
play
play
Image of PSC011Y9 Straight Cuff Gloves Class 0, 11 in Yellow Size 9

Straight Cuff Gloves Class 0, 11 in Yellow Size 9

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC011Y9

CLASS 0 11" YELLOW SIZE 9

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

Product details

General

Catalog Number

PSC011Y9

Color

Yellow

Material

Natural Rubber

Size

9

Style

Straight Cuff

UPC

096359447672

Dimensions

Length

11 in

Weight

0.7 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

160

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field
play
CHANCE® - Low Voltage Rubber Gloves