HUBBELL
Image of PSC014BY9H Straight Cuff Gloves Class 0, 14 in Blk/Yel Size 9H

Straight Cuff Gloves Class 0, 14 in Blk/Yel Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014BY9H

CLASS 0 14" BLACK/YELLOW SIZE 9H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black under yellow

General

Catalog Number

PSC014BY9H

Color

Black Under Yellow

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9.5

Style

Straight Cuff

UPC

096359523918

Dimensions

Length

14 in

Size

9.5

Weight

0.9 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Logistics

Carton Quantity

10

Pallet Quantity

120