HUBBELL
Image of PSC014BY10 Straight Cuff Gloves Class 0, 14 in Blk/Yel Size 10
Image of PSC014BY10 Straight Cuff Gloves Class 0, 14 in Blk/Yel Size 10
play
play

Straight Cuff Gloves Class 0, 14 in Blk/Yel Size 10

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC014BY10

CLASS 0 14" BLACK/YELLOW SIZE 10

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black under yellow

Product details

General

Catalog Number

PSC014BY10

Color

Black Under Yellow

Material

Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359487890

Dimensions

Length

14 in

Weight

0.91 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field
play
CHANCE® - Low Voltage Rubber Gloves