HUBBELL
Image of PSC0011Y10 Straight Cuff Gloves Class 00, 11 in Yellow Size 10
Image of PSC0011Y10 Straight Cuff Gloves Class 00, 11 in Yellow Size 10
play
play

Straight Cuff Gloves Class 00, 11 in Yellow Size 10

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC0011Y10

CLASS 00 11" YELLOW SIZE 10

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is yellow

Product details

General

Catalog Number

PSC0011Y10

Color

Yellow

EU RoHS Indicator

No

Material

Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359447351

Dimensions

Length

11 in

Weight

0.61 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

200

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field
play
CHANCE® - Low Voltage Rubber Gloves