HUBBELL
Image of PSC0011Y10H Straight Cuff Gloves Class 00, 11 in Yellow Size 10H
Image of PSC0011Y10H Straight Cuff Gloves Class 00, 11 in Yellow Size 10H
play
CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems
play
CHANCE® - Low Voltage Rubber Gloves

Straight Cuff Gloves Class 00, 11 in Yellow Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0011Y10H

CLASS 00 11" YELLOW SIZE 10H

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is yellow

General

Catalog Number

PSC0011Y10H

Color

Yellow

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Straight Cuff Gloves

Size

10.5

Style

Straight Cuff

UPC

096359447368

Dimensions

Length

11 in

Size

10.5

Weight

0.6 lb

Weight Metric

0.2 kg

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120