HUBBELL
Image of PSC116B10 Straight Cuff Gloves Class 1, 16 in Black Size 10
Image of PSC116B10 Straight Cuff Gloves Class 1, 16 in Black Size 10
play

Straight Cuff Gloves Class 1, 16 in Black Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC116B10

CLASS 1 16" BLACK SIZE 10

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is black

Product details

General

Catalog Number

PSC116B10

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359448174

Dimensions

Length

16 in

Weight

1.49 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field