HUBBELL
Image of PSC418RB9H Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9H
Image of PSC418RB9H Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9H
play
CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems
Image of PSC418RB9H Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9H

Straight Cuff Gloves Class 4, 18 in Red/Blk Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418RB9H

CLASS 4 18" RED/BLK SIZE 9H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

General

Catalog Number

PSC418RB9H

Color

Red Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Straight Cuff Gloves

Size

9.5

Style

Straight Cuff

UPC

096359449508

Dimensions

Length

18 in

Size

9.5

Weight

2.5 lb

Weight Metric

1.1 kg

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120