HUBBELL
Image of H18766 Straight Probe

Straight Probe

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18766

Straight Probe for use with Voltage Indicators, Voltage Detectors, and Phasing Sets

  • Do not use probes when testing live-front URD equipment
  • Standard 1/4 20 thread

General

Catalog Number

H18766

Material Type

Standard

Style

Probe

UPC

096359039365

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Logistics

Carton Quantity

20

Standard Package

1