HUBBELL
Image of PG70N Strain Clamp, Quadrant

Strain Clamp, Quadrant

Brand: ANDERSON

Catalog ID: PG70N

Strain Clamp, Quadrant, 3/0 (7 STR) to 400 (37 STR) Aluminum, 101.8 (12/7) to 336.4 (26/7) ACSR, Conductor Range 0.46 - 0.73 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR and aluminum alloy conductor.

Add "S" for socket OR "C" for clevis fitting options

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

PG70N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

PG

Type

Bolted

U-Bolts

2 in

UPC

096359323747

Dimensions

Angle - Groove

85 °

Clevis Opening

0.7812 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

6.438 in x 0.781 in x 7.000 in

Height

7 in

Length

6.438 in

Weight

2.5 lb

Width

0.781 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.73

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.73

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

15000 lb

Logistics

Pallet Quantity

640