HUBBELL
Image of FOSP17TMK Strand Mount Aerial Slack Storage System, 17" Dia. Plastic
* Representative image
Image of FOSP17TMK Strand Mount Aerial Slack Storage System, 17" Dia. Plastic
play
play
Buy America(n) Qualified

Strand Mount Aerial Slack Storage System, 17" Dia. Plastic

Brand: Opti-Loop

Catalog ID: FOSP17TMK

OptiLoop 17.50" Strand Mount Aerial Slack Storage System, 25% calcium carbonate filled impact copolymer polypropylene

The plastic Opti-Loopâ„¢ FOS for strand and messenger mounted cable is available in a variety of sizes and provide a convenient, economically priced and industry approved method of storing extra length of fiber optic cable.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Aluminum brackets and bugnuts with galvanized nuts and bolts
  • Stainless steel mounting hardware

Product details

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

FOSP17TMK

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359707073

Wraps

Single

Dimensions

Diameter - Inside

17.5 in

Diameter - Outside

18.8 in

Dimensions

25.083 in x 19.495 in x 3.008 in

Height

3.008 in

Length

25.083 in

Weight

5.4 lb

Width

19.495 in

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: Opti-loop Plastic vs Aluminum
play
Opti-Loop® Lashed Aerial Installation