HUBBELL
Image of T4002007 Strap Binder Kit

Strap Binder Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4002007

STRAP BINDER KIT 2X44IN STRAP D-BUCKLE, Easy operation, replacement for chain binders. The strap and ratchet assembly may be ordered alone for retrofit, below. Polyester strap stretches less than nylon, has 10,000-lb. rated tensile strength. 2"x 44" strap length to fit most structures. Easy operation, even with rubber gloves and leather protectors. Fork-type wireholder accepts up to 1""-diameter conductor. Working load limit: 150 lb.

  • New D-shaped buckle on the strap-free end adds speed and convenience
  • Hanging a temporary conductor support involves just hooking buckle in clasp on bracket and cinching the strap with ratchet handle
  • With strap-type ratchet-action mount rather than a chain binder, these supports are same
  • Strap and ratchet assembly may be ordered alone for retrofit
  • Polyester strap offers advantage of less stretch than nylon for this application
  • With 10,000-lb. rated tensile strength, 2"-wide strap comes in 44" length to fit most structures
  • Wide handle opening on rapid-action ratchet permits easy operation
  • Works well even with rubber gloves and leather protectors
  • Epoxiglas® temporary conductor support is used to hold energized distribution conductors
  • For use during replacement of poles or repair/ replacement of pole top and stand-off insulators
  • Fork-type wireholder accepts up to 1”-diameter conductor
  • Working load: 150 lb. per wireholder on T4001939 only

General

Catalog Number

T4002007

EU RoHS Indicator

No

Style

Strap Binder Kit

UPC

096359058946

Dimensions

Dimensions

13 in x 5.25 in x 5.25 in

Dimensions Metric

330 mm x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

13 in

Length Metric

330 mm

Weight

5 lb

Weight Metric

2.3 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

EU RoHS Indicator

No