HUBBELL
Image of 5004 STRAP GUY HOOK, 1-BOLT STORM STYLE
Image of 5004 STRAP GUY HOOK, 1-BOLT STORM STYLE
play
3D View
play
360 View

STRAP GUY HOOK, 1-BOLT STORM STYLE

Brand: Chance

Catalog ID: 5004

Guy hook restricts guy wire from creeping down pole in wrapped strand guy applications. Can also be used as guy attachment, when used in compliance with deadend manufacturer's requirements. Hooks should be installed under head of bolt for maximum bolt shear strength.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Attaches with 5/8" thru-bolt
  • 1/4" X 1-1/2" galvanized steel per ASTM A-153

Product details

General

Catalog Number

5004

Coating

Galvanized, ASTM A-153

Material

1/4" x 1 1/2" x 4 1/8" Steel

Style

1-Bolt Storm

UPC

096359072133

Dimensions

Dimensions

4.000 in x 1.500 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

4 in

Weight

0.67 lb

Width

1.5 in

Certifications And Compliance

RUS Listed Reference

v - Guy Attachment

Logistics

Pallet Quantity

3000

Resources and downloads

Specifications

Sales Drawings

Media

3D AR Model

360 View