HUBBELL
Image of ADSF141C3812 Stud Connector, Aluminum
* Representative image
Image of ADSF141C3812 Stud Connector, Aluminum
play
play
+2
Image of ADSF141C3812 Stud Connector, Aluminum

Stud Connector, Aluminum

Brand: ANDERSON

Catalog ID: ADSF141C3812

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

Aluminum alloy stud connector is used to connect aluminum flat to aluminum or copper equipment stud.

  • Bolted Stud to Flat Connector
  • Stud Diameter/Thread: 1-1/2"-12
  • 3/8 inch thick NEMA C 4-Hole Flat Pad
  • Contact surfaces are finished on both sides of the pad.
  • Material: Casting - 356-T6 aluminum alloy, Stud Mounting Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add suffix "90" to catalog number. Example: ADSF141D389012

Product details

General

Catalog Number

ADSF141C3812

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12

Type

Stud to Flat

UPC

096359281986

Dimensions

Angle - Stud to Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.254 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship