
Brand: ANDERSON
Catalog ID: ADST30249012
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube
Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
3 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.8 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus