HUBBELL
Image of HDSF20131212 Stud Connector, Bronze
* Representative image
Image of HDSF20131212 Stud Connector, Bronze
play
play
+2
Image of HDSF20131212 Stud Connector, Bronze

Stud Connector, Bronze

Brand: ANDERSON

Catalog ID: HDSF20131212

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

"To specify 90 degree connector, add “90” to catalog number. Example: HDSF2013129012"

Product details

General

Catalog Number

HDSF20131212

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Number of Stud Threads

12

Type

Stud to Flat

UPC

096359316046

Dimensions

Angle - Stud to Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

2 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.39 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship