Brand: ANDERSON
Catalog ID: D2S0605016
Bronze alloy stud connector for connecting two copper cables or tubes to equipment stud. A wide range of cable or a limited range of tubing may accommodate straight or 90 degree connections. Clamping bolts have hex-stops for one-wrench installation.
Catalog Number
D2S0605016
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless & Galvanized Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
16
Type
Stud to Tube or Cable
UPC
096359357018
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
3.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.842 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.813
Conductor Type
Copper
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)