HUBBELL
Stud Connector, Bronze
Stud Connector, Bronze

Stud Connector, Bronze

Brand: ANDERSON

Catalog ID: DSTF302090G12

"Bolted Expansion Stud Connectors, Connecting Stud To Tube, Stud Dia./Thd.- 1-1/4”-12,Tubing IPS-1”, Material: Castings-Bronze Alloy, Factory formed Laminated Shunts-Copper (Tinned Contacts),Hardware-Stainless Steel or Silicon Bronze"

0

General

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Shunt Type

Braided Copper

Type

Studs

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus