HUBBELL
Stud-mount transformer connectors, slip-fit with patented sharkbite™ Series mount
Image of NUB750-8 Stud-mount transformer connectors, slip-fit with patented sharkbite™ Series mount
Image of NUB750-8 Stud-mount transformer connectors, slip-fit with patented sharkbite™ Series mount

Stud-mount transformer connectors, slip-fit with patented sharkbite™ Series mount

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NUB750-8

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount, CO-OX Oxide inhibitor is omitted

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set screws.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.
  • The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

General

Catalog Number

NUB750-8

Material

Aluminum Alloy, 6061-T6

Series

sharkbite™ Series

UPC

192663085842

Dimensions

Dimensions

12.63 in x 1.38 in x 1.88 in

Height

1.88 in

Length

12.63 in

Package Weight

2.253 lb

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

8