

Brand: Hubbell Premise Wiring
Catalog ID: ISFB15OW
1-VGA in Standard GFCI Openig
Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Catalog Number
ISFB15OW
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Specifications
Style
Unloaded
UPC
662620210391
Display Size
Standard Sized Product
Weight
0.05 lb
Number Of Ports
1
Orientation
Horizontal
Carton Quantity
25