HUBBELL
Image of S2GBP486A Substation - Aluminum Rigid Spacer
Image of S2GBP486A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP486A

Product details

General

Application

Substation

Catalog Number

S2GBP486A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810146996

UPC 12 Digit

7818101469966

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.824 in

Dimension - Diameter Min Size inch

1.737 in

Dimension - Height mm

72.6 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads