HUBBELL
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S3GBP495A8B2

Product details

General

Application

Substation

Catalog Number

S3GBP495A8B2

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810369326

UPC 12 Digit

7818103693266

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height mm

0 mm

Dimension - Width inch

10.85 in

Dimension - Width mm

276 mm

Conductor Related

Conductor - AL Str Size

3500 kcmil

Conductor - AL Str Size Range

3500 kcmil

Conductor Type

AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads