HUBBELL
Image of S2GGBP46A10B2 Substation - Aluminum Rigid Spacer
Image of S2GGBP46A10B2 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GGBP46A10B2

Product details

General

Application

Substation

Catalog Number

S2GGBP46A10B2

Connector Type

Spacer;Grounding Stud

Material

Aluminum Alloy

Plated

N

UPC

781810488669

UPC 12 Digit

7818104886699

Dimensions

Dimension - Height inch

2.89 in

Dimension - Height mm

73.4 mm

Dimension - L Length Overall mm

312 mm

Dimension - Length Overall inch

12.30 in

Dimension - Width inch

4.13 in

Dimension - Width mm

105 mm

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - AL Str Size

1590 kcmil - 1600 kcmil

Conductor - AL Str Size Range

1590 kcmil - 1600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads