HUBBELL
Image of S2GBP44AP2 Substation - Aluminum Rigid Spacer
Image of S2GBP44AP2 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP44AP2

Product details

General

Application

Substation

Catalog Number

S2GBP44AP2

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810257012

UPC 12 Digit

7818102570122

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads